(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Side Side Zipper Double Sleeve One Piece PP1181C Clean Garment

Side Side Zipper Double Sleeve One Piece PP1181C Clean Garment

Standard Unit Price:
2,225,732 IDR-
Days to Ship :
15 Day(s) or more

[Features]
· A side fastener one piece. Made using "Purita SCX"—a material offering both ample dust-proofing performance and a soft, comfortable feel.
· Created using ergonomic clothing design principles. Offers superior mobility.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Size

Refine by

  • M
  • LL
  • 3L
  • Clear
Waist(cm)

Refine by

  • 72 to 80
  • 80 to 88
  • 84 to 92
  • Clear
HIP(cm)

Refine by

  • 88 to 96
  • 96 to 104
  • 100 to 108
  • Clear
Chest(cm)

Refine by

  • 86 to 94
  • 94 to 102
  • 98 to 106
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
M
72 to 80
88 to 96
86 to 94
17 Day(s) or more
2,225,732 IDR

Part Number : 61-0124-47
Days to Ship 17 Day(s) or more
Standard Unit Price 2,225,732 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    72 to 80
  • HIP(cm)
    88 to 96
  • Chest(cm)
    86 to 94
  • Manufacturer Model
    PP1181C
  • Color Details
    Blue
  • Material
    Purita SCX
  • Specifications
    Side fastener type double-layered sleeves, elasticated hems, inner air loop specification, left sleeve pen slot
1 set
LL
80 to 88
96 to 104
94 to 102
17 Day(s) or more
2,225,732 IDR

Part Number : 61-0124-49
Days to Ship 17 Day(s) or more
Standard Unit Price 2,225,732 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    80 to 88
  • HIP(cm)
    96 to 104
  • Chest(cm)
    94 to 102
  • Manufacturer Model
    PP1181C
  • Color Details
    Blue
  • Material
    Purita SCX
  • Specifications
    Side fastener type double-layered sleeves, elasticated hems, inner air loop specification, left sleeve pen slot
1 set
3L
84 to 92
100 to 108
98 to 106
15 Day(s) or more
2,663,248 IDR

Part Number : 61-0124-50
Days to Ship 15 Day(s) or more
Standard Unit Price 2,663,248 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    84 to 92
  • HIP(cm)
    100 to 108
  • Chest(cm)
    98 to 106
  • Manufacturer Model
    PP1181C
  • Color Details
    Blue
  • Material
    Purita SCX
  • Specifications
    Side fastener type double-layered sleeves, elasticated hems, inner air loop specification, left sleeve pen slot

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)