(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dustless Garment, FC136C 4L

Dustless Garment, FC136C 4L

Standard Unit Price:
2,117,664 IDR
Days to Ship :
14 Day(s) or more

[Features]
· Clean room wear.
· Jersey is used for the collar, cuffs and hem for a soft fit.
· The waist is adjustable via cord, allowing use with a wide variety of body shapes.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    188
  • Bust(cm)
    130
  • Waist(cm)
    116
  • Sleeve length(cm)
    93
  • Inseam(cm)
    87
  • Manufacturer Model
    FC136C
  • Color Details
    White / Blue / White$Blue
  • Material
    100% polyester
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
14 Day(s) or more
2,117,664 IDR

Part Number : 61-0089-73
Days to Ship 14 Day(s) or more
Standard Unit Price 2,117,664 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    188
  • Bust(cm)
    130
  • Waist(cm)
    116
  • Sleeve length(cm)
    93
  • Inseam(cm)
    87
  • Manufacturer Model
    FC136C
  • Color Details
    Blue / White / White$Blue
  • Material
    100% polyester
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)