(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AS ONE Corporation IEC Standard Compliant Anti-Static Material Hood Integrated Cleanroom Coverall

AS ONE Corporation IEC Standard Compliant Anti-Static Material Hood Integrated Cleanroom Coverall

Standard Unit Price:
2,066,822 IDR
Days to Ship :
15 Day(s) or more

[Features]
· An IEC standard-compliant hooded clean suit made of antistatic materials.

(i)Caution

  • Accessories (mask, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Navy-based
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • Clear
Color Details

Refine by

  • Blue
  • Blue$Navy blue
  • White
  • White$Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
Blue / White / White$Blue
15 Day(s) or more
2,066,822 IDR

Part Number : 61-0069-08
Days to Ship 15 Day(s) or more
Standard Unit Price 2,066,822 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification
1 set
White based
M
Blue / White / White$Blue
17 Day(s) or more
2,066,822 IDR

Part Number : 61-0069-09
Days to Ship 17 Day(s) or more
Standard Unit Price 2,066,822 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification
1 set
Navy-based
S
Blue / Blue$Navy blue
15 Day(s) or more
2,066,822 IDR

Part Number : 61-0069-13
Days to Ship 15 Day(s) or more
Standard Unit Price 2,066,822 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    S
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification
1 set
Navy-based
M
Blue / Blue$Navy blue
15 Day(s) or more
2,066,822 IDR

Part Number : 61-0069-14
Days to Ship 15 Day(s) or more
Standard Unit Price 2,066,822 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    M
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification
1 set
Navy-based
L
Blue / Blue$Navy blue
15 Day(s) or more
2,066,822 IDR

Part Number : 61-0069-15
Days to Ship 15 Day(s) or more
Standard Unit Price 2,066,822 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    L
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification
1 set
Navy-based
LL
Blue / Blue$Navy blue
17 Day(s) or more
2,066,822 IDR

Part Number : 61-0069-16
Days to Ship 17 Day(s) or more
Standard Unit Price 2,066,822 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    LL
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification
1 set
Navy-based
3L
Blue / Blue$Navy blue
17 Day(s) or more
2,066,822 IDR

Part Number : 61-0069-17
Days to Ship 17 Day(s) or more
Standard Unit Price 2,066,822 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    3L
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)