(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jacket For Special Environmental Conditions, JB271C

Jacket For Special Environmental Conditions, JB271C

Standard Unit Price:
1,122,938 IDR
Days to Ship :
24 Day(s) or more

[Features]
· Suitable for use in biological clean rooms.
· The fabric has been treated with antibacterial, deodorant and antifouling processes.
· Does not include pockets so as to prevent unauthorized carrying of items.
· The hem section of the jacket employs a two layered structure. Tucking the inner hem into the wearer's pants helps prevent the dropping of contaminants such as body hair.
· A soft fitting knitted stitch is used for the cuffs so as to ensure a comfortable fit and also to prevent contaminants from falling out of the garment.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Manufacturer Model
    JB271C
  • Color Details
    White / Blue / White$Blue
  • Material
    100% polyester
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • Clear
Chest circumference / compatible chest circumference(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 125
  • Clear
Jacket length(cm)

Refine by

  • 66
  • 69
  • 72
  • 75
  • 78
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
S
110
66
26 Day(s) or more
1,122,938 IDR

Part Number : 2-1926-01
Days to Ship 26 Day(s) or more
Standard Unit Price 1,122,938 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    S
  • Chest circumference / compatible chest circumference(cm)
    110
  • Jacket length(cm)
    66
  • Manufacturer Model
    JB271C
  • Color Details
    Blue / White / White$Blue
  • Material
    100% polyester
1 set
M
114
69
25 Day(s) or more
1,122,938 IDR

Part Number : 2-1926-02
Days to Ship 25 Day(s) or more
Standard Unit Price 1,122,938 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    M
  • Chest circumference / compatible chest circumference(cm)
    114
  • Jacket length(cm)
    69
  • Manufacturer Model
    JB271C
  • Color Details
    Blue / White / White$Blue
  • Material
    100% polyester
1 set
L
118
72
26 Day(s) or more
1,122,938 IDR

Part Number : 2-1926-03
Days to Ship 26 Day(s) or more
Standard Unit Price 1,122,938 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    L
  • Chest circumference / compatible chest circumference(cm)
    118
  • Jacket length(cm)
    72
  • Manufacturer Model
    JB271C
  • Color Details
    Blue / White / White$Blue
  • Material
    100% polyester
1 set
LL
122
75
24 Day(s) or more
1,122,938 IDR

Part Number : 2-1926-04
Days to Ship 24 Day(s) or more
Standard Unit Price 1,122,938 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    LL
  • Chest circumference / compatible chest circumference(cm)
    122
  • Jacket length(cm)
    75
  • Manufacturer Model
    JB271C
  • Color Details
    Blue / White / White$Blue
  • Material
    100% polyester
1 set
3L
125
78
30 Day(s) or more
1,122,938 IDR

Part Number : 2-1926-05
Days to Ship 30 Day(s) or more
Standard Unit Price 1,122,938 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Chest circumference / compatible chest circumference(cm)
    125
  • Jacket length(cm)
    78
  • Manufacturer Model
    JB271C
  • Color Details
    Blue / White / White$Blue
  • Material
    100% polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)