(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MPK Metal Closed Vacuum Gauge SUS, Vibration-Proof Type, Rounded Edge Type (B)

MPK Metal Closed Vacuum Gauge SUS, Vibration-Proof Type, Rounded Edge Type (B)

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· Used in areas with vibration.

(i)Caution

  • The product image is a representative image of the product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BVU-G1/2-100X-0.1MPA-AMC
BVU-G3/8-75X-0.1MPA-AMC
BVU-G3/8-100X-0.1MPA-AMC
BVU-R1/2-100X-0.1MPA-AMC
BVU-R3/8-75X-0.1MPA-AMC
BVU-R3/8-100X-0.1MPA-AMC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code

3,164,360 IDR

1 Piece(s) 11 Day(s) or more 100G1/2MPK-446B--0.1MPA-V4589528167779

2,779,593 IDR

1 Piece(s) 11 Day(s) or more 75G3/8MPK-336B--0.1MPA-V4589528166895

3,008,036 IDR

1 Piece(s) 11 Day(s) or more 100G3/8MPK-346B--0.1MPA-V4589528167335

3,319,159 IDR

1 Piece(s) 11 Day(s) or more 100R1/2MPK-946B--0.1MPA-V4589528169537

2,934,393 IDR

1 Piece(s) 11 Day(s) or more 75R3/8MPK-836B--0.1MPA-V4589528168653

3,162,835 IDR

1 Piece(s) 11 Day(s) or more 100R3/8MPK-846B--0.1MPA-V4589528169094

Loading...

  1. 1

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type B Connection port type U
Case material Aluminum Black Case Specification Vibration-resistant type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)