(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HNT General Purpose Compound Gauge, Embedded Type (FD)

HNT General Purpose Compound Gauge, Embedded Type (FD)

[Features]
· Mass produced for a reduced, reasonable cost.
· Product features stable quality and performance, manufactured based on JIS standards.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.

(i)Caution

  • The product image is a representative image of the product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FDU-G1/4-60X0.1/-0.1MPA-AHT
FDU-G1/4-60X0.2/-0.1MPA-AHT
FDU-G1/4-60X0.3/-0.1MPA-AHT
FDU-G1/4-60X0.4/-0.1MPA-AHT
FDU-G1/4-60X0.5/-0.1MPA-AHT
FDU-G1/4-60X0.6/-0.1MPA-AHT
FDU-G1/4-60X0.25/-0.1MPA-AHT
FDU-G1/4-60X1/-0.1MPA-AHT
FDU-G1/4-60X1.6/-0.1MPA-AHT
FDU-G1/4-60X2/-0.1MPA-AHT
FDU-G1/4-60X2.5/-0.1MPA-AHT
FDU-R1/4-60X0.1/-0.1MPA-AHT
FDU-R1/4-60X0.2/-0.1MPA-AHT
FDU-R1/4-60X0.3/-0.1MPA-AHT
FDU-R1/4-60X0.4/-0.1MPA-AHT
FDU-R1/4-60X0.5/-0.1MPA-AHT
FDU-R1/4-60X0.6/-0.1MPA-AHT
FDU-R1/4-60X0.25/-0.1MPA-AHT
FDU-R1/4-60X1/-0.1MPA-AHT
FDU-R1/4-60X1.6/-0.1MPA-AHT
FDU-R1/4-60X2/-0.1MPA-AHT
FDU-R1/4-60X2.5/-0.1MPA-AHT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

631,331 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.1HNT-221D-0.1/-0.1MPA4589528072714

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.2HNT-221D-0.2/-0.1MPA4589528072721

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.3HNT-221D-0.3/-0.1MPA4589528072738

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.4HNT-221D-0.4/-0.1MPA4589528072745

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.5HNT-221D-0.5/-0.1MPA4589528072752

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.6HNT-221D-0.6/-0.1MPA4589528072769

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.25HNT-221D-0.25/-0.1MPA4589528072783

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 1HNT-221D-1/-0.1MPA4589528072691

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 1.6HNT-221D-1.6/-0.1MPA4589528072653

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 2HNT-221D-2/-0.1MPA4589528072707

495,107 IDR

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 2.5HNT-221D-2.5/-0.1MPA4589528072677

693,251 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.1HNT-721D-0.1/-0.1MPA4589528073087

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.2HNT-721D-0.2/-0.1MPA4589528073094

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.3HNT-721D-0.3/-0.1MPA4589528073100

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.4HNT-721D-0.4/-0.1MPA4589528073117

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.5HNT-721D-0.5/-0.1MPA4589528073124

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.6HNT-721D-0.6/-0.1MPA4589528073131

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.25HNT-721D-0.25/-0.1MPA4589528073155

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 1HNT-721D-1/-0.1MPA4589528073063

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 1.6HNT-721D-1.6/-0.1MPA4589528073025

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 2HNT-721D-2/-0.1MPA4589528073070

557,026 IDR

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 2.5HNT-721D-2.5/-0.1MPA4589528073049

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid Case size(ømm) 60
Accuracy ±1.6% F.S Case type FD Connection port type U
Case material Iron Chrome Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)