(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Locater For 624 045

Click this image to zoom it.

Move the mouse over the image to zoom

Locater For 624 045

Standard Unit Price:
1,923,077 IDR
Days to Ship :
Quote

[Features]
· Locater for crimping system pliers (624 000 3) crimping die 624 045.
· Can be mounted for even more precise crimping.

Basic Specifications

  • Material
    Special tool steel
  • JAN code
    4049002014246
  • Weight(g)
    20
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
1,923,077 IDR

Part Number : 624-045-0-01
Days to Ship Quote
Standard Unit Price 1,923,077 IDR

Specificationtitle

  • Material
    Special tool steel
  • JAN code
    4049002014246
  • Weight(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)