(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Label Sticker [Also For Printers] Strong Adhesive Type, A4 28416

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Label Sticker [Also For Printers] Strong Adhesive Type, A4
Part Number: 28416

Standard Unit Price: 976,923 IDR Special Price 976,923 IDR
Quantity: 100 sheets
Days to Ship: 12 Day(s)

[Features]
· This is a label sticker that allows you to print with different printers.
· This is a strong adhesive type that sticks properly.
· It has excellent printing suitability because it uses high-quality materials.
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Specificationtitle

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Matte paper, A4, 1 pc., no cut
  • Color
    White
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.13 (120 g/m²)
  • JAN code
    4906186284165
  • Label thickness(mm)
    0.07
  • With pieces
    1 pc. (1 column × 1 row)
  • Piece size(mm)
    210 × 297
  • Whiteness(%)
    82
  • Specifications
    Uses peeling paper w/ grid; w/ cutting lines on the peeling paper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)