(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Label Sticker [Also For Printers] High-Grade Type, A4, 4 Pcs., 20 Sheets Included

Label Sticker [Also For Printers] High-Grade Type, A4, 4 Pcs., 20 Sheets Included

Standard Unit Price:
261,538 IDR
Days to Ship :
12 Day(s)

[Features]
· This is a label that can be comfortably applied and employs a highly white, high-quality paper that is of the proper thickness and sets off the print. Allows you to print with different printers.
· It can be used hassle-free because it can be filled out with different writing tools.
· Ideal for labeling of boxes, bulletin items, etc.
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Basic Specifications

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Matte paper, A4 size, 4 pcs.
  • Color
    White
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.19 (175 g/m²)
  • JAN code
    4906186752046
  • Label thickness(mm)
    0.13
  • With pieces
    4 pcs. (2 columns × 2 rows)
  • Piece size(mm)
    148.5 × 105
  • Whiteness(%)
    98
  • Inner capacity
    20 sheets (80 pcs.)
Part Number
Inner capacity

Refine by

  • 20 sheets (80 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 sheets (80 pcs.)
12 Day(s)
261,538 IDR

Part Number : 75204
Days to Ship 12 Day(s)
Standard Unit Price 261,538 IDR
Quantity 20 sheets (80 pcs.)

Specificationtitle

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Matte paper, A4 size, 4 pcs.
  • Color
    White
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.19 (175 g/m²)
  • JAN code
    4906186752046
  • Label thickness(mm)
    0.13
  • With pieces
    4 pcs. (2 columns × 2 rows)
  • Piece size(mm)
    148.5 × 105
  • Whiteness(%)
    98

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)