(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Label Sticker [Also For Printers] High-Grade Type, A4, Rounded Corners

Label Sticker [Also For Printers] High-Grade Type, A4, Rounded Corners

Standard Unit Price:
261,538 IDR
Days to Ship :
12 Day(s)

[Features]
·It is a smoothly adherent label that uses high-quality white paper with a solid thickness and brilliant printing
·You can print with various printers
·You can write with various writing tools, so you can use it easily
·A label suitable for sealing product packages
・ It uses recyclable peeling paper
・ Compatible with dye ink / pigment ink, color laser / monochrome laser, color copier, color laser / monochrome laser, dot impact printers, handwriting
[Materials]
・ Premium paper

Basic Specifications

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Matte paper, A4, 48 pcs., round shape
  • Color
    White
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.19 (175 g/m²)
  • JAN code
    4906186752480
  • Label thickness(mm)
    0.13
  • With pieces
    48 pcs. (6 columns × 8 rows)
  • Piece size(mm)
    ø30
  • Whiteness(%)
    98
  • Inner capacity
    20 sheets (960 pcs.)
Part Number
Inner capacity

Refine by

  • 20 sheets (960 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 sheets (960 pcs.)
12 Day(s)
261,538 IDR

Part Number : 75248
Days to Ship 12 Day(s)
Standard Unit Price 261,538 IDR
Quantity 20 sheets (960 pcs.)

Specificationtitle

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Matte paper, A4, 48 pcs., round shape
  • Color
    White
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.19 (175 g/m²)
  • JAN code
    4906186752480
  • Label thickness(mm)
    0.13
  • With pieces
    48 pcs. (6 columns × 8 rows)
  • Piece size(mm)
    ø30
  • Whiteness(%)
    98

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)