(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multi-Card, 10 Business Cards, Smart & Economical Type

Multi-Card, 10 Business Cards, Smart & Economical Type

Standard Unit Price:
87,385 IDR
Days to Ship :
12 Day(s)

[Features]
· This is business card paper that allows you to print with different printers.
· This is a micro perforation type that can be torn off to a business card size just by folding up and down at the perforations.
· This is an ivory/white plain type paper that is 15% thinner than the standard type for a lower price.
· Matte, double-sided print
· This product is compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser and dot impact printers and can be used for handwriting.
[Materials]
· High-quality paper

Basic Specifications

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Color
    White, plain
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.17 (155 g/m²)
  • JAN code
    4906186510172
  • With pieces
    10 pcs. (2 columns × 5 rows)
  • Piece size(mm)
    91 × 55
  • Whiteness(%)
    99
  • Inner capacity
    10 sheets (100 pcs.)
Part Number
Inner capacity

Refine by

  • 10 sheets (100 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 sheets (100 pcs.)
12 Day(s)
87,385 IDR

Part Number : 51017
Days to Ship 12 Day(s)
Standard Unit Price 87,385 IDR
Quantity 10 sheets (100 pcs.)

Specificationtitle

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Color
    White, plain
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.17 (155 g/m²)
  • JAN code
    4906186510172
  • With pieces
    10 pcs. (2 columns × 5 rows)
  • Piece size(mm)
    91 × 55
  • Whiteness(%)
    99

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)