(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multi-Card, Business Cards, Also For Printers, Double-Sided, Clear-Edge Type, Print To The Edge, 10 pcs.

Multi-Card, Business Cards, Also For Printers, Double-Sided, Clear-Edge Type, Print To The Edge, 10 pcs.

Standard Unit Price:
127,692 IDR
Days to Ship :
12 Day(s)

[Features]
· Neat finish that has no cutting marks.
· Double-sided print type that allows the design to extend to the edges on the front.
· Allows you to print with different printers.
· Matte, double-sided print
· This product is compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser and dot impact printers and can be used for handwriting.
[Materials]
· High-quality paper

Basic Specifications

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Standard thickness
  • Color
    Ivory
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.24 (215 g/m²)
  • JAN code
    4906186516914
  • Label thickness(mm)
    0.18
  • With pieces
    10 pcs. (2 columns × 5 rows)
  • Piece size(mm)
    55 × 91
  • Whiteness(%)
    78
  • Inner capacity
    10 sheets (100 pcs.)
Part Number
Inner capacity

Refine by

  • 10 sheets (100 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 sheets (100 pcs.)
12 Day(s)
127,692 IDR

Part Number : 51691
Days to Ship 12 Day(s)
Standard Unit Price 127,692 IDR
Quantity 10 sheets (100 pcs.)

Specificationtitle

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Standard thickness
  • Color
    Ivory
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.24 (215 g/m²)
  • JAN code
    4906186516914
  • Label thickness(mm)
    0.18
  • With pieces
    10 pcs. (2 columns × 5 rows)
  • Piece size(mm)
    55 × 91
  • Whiteness(%)
    78

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)