(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U-WAVE-T Mounting Plate

U-WAVE-T Mounting Plate

[Features]
· Since the standard cable clip is not sufficient for fixing, a mounting plate is available.
· The measuring device and mounting plate are fixed with removable sheets and thus are removable.
· The battery can be replaced while fixed.

(i)Caution

  • The U-WAVE-T's mount holes (2 locations) are made of resin and are not high in strength. Be careful not to tighten the mounting screw too tightly or to remove it many times, as the screw thread may collapse and the tightening force may be lost. Note that if oil or coolant enters the adhesion part of the removable sheet, the adhesive force may decrease and the sheet may easily come off.

PDF

Part Number

Configured Part Number is shown.

02AZE200

 
Part Number
02AZE200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

416,923 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Data Equipment Related Products Exterior Sizes(mm) 71.6 x 32.5 x 20 Standard accessories Removable Sheet A/B x 1 Each, Mounting Screws x 2

Please check the type/dimensions/specifications of the part 02AZE200 in the U-WAVE-T Mounting Plate series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)