(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
M-Class Insert 60°, TN With Hole, ○○-Type TNMG-RK TNMG160408-RK-MC5005

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

M-Class Insert 60°, TN With Hole, ○○-Type TNMG-RK
Part Number: TNMG160408-RK-MC5005

Standard Unit Price: 183,077 IDR Special Price 183,077 IDR
Days to Ship: Quote

[Features]
· For rough cutting.

Specifications of TNMG160408-RK-MC5005

  • Shape
    T (Triangular)
  • work material
    Cast Iron
  • Breaker Use
    Rough Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Corner R Re(mm)
    0.8
  • Notation Symbol
    TNMG160408-RK
  • Material Details
    MC5005
  • IC(mm)
    9.525
  • EPSR(°)
    60
  • Material Type
    Coated・Carbide
  • Dimension D1(mm)
    3.81
  • Dimension S1(mm)
    4.76
  • Inscribed Circle(mm)
    9.525
  • Insert Thickness(mm)
    4.76

Please check the type/dimensions/specifications of the part TNMG160408-RK-MC5005 in the M-Class Insert 60°, TN With Hole, ○○-Type TNMG-RK series.

Product Specifications

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 

Products like this...

Part Number
TNMG160408-RK-MC5015
TNMG160412-RK-MC5005
TNMG160412-RK-MC5015
TNMG160416-RK-MC5005
TNMG160416-RK-MC5015
TNMG220408-RK-MC5005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Inscribed Circle
(mm)
Insert Thickness
(mm)

183,077 IDR

10 Piece(s) Quote 0.80.8TNMG160408-RKMC50159.5253.819.5254.76

183,077 IDR

10 Piece(s) Quote 1.21.2TNMG160412-RKMC50059.5253.819.5254.76

183,077 IDR

10 Piece(s) Quote 1.21.2TNMG160412-RKMC50159.5253.819.5254.76

183,077 IDR

10 Piece(s) Quote 1.61.6TNMG160416-RKMC50059.5253.819.5254.76

183,077 IDR

10 Piece(s) Quote 1.61.6TNMG160416-RKMC50159.5253.819.5254.76

278,462 IDR

10 Piece(s) Quote 0.80.8TNMG220408-RKMC500512.75.16--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)