(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
M-Class Insert 90°, SN With Hole, ○○-Type SNMG-MK SNMG120408-MK-MC5005

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

M-Class Insert 90°, SN With Hole, ○○-Type SNMG-MK
Part Number: SNMG120408-MK-MC5005

Standard Unit Price: 212,308 IDR Special Price 212,308 IDR
Days to Ship: Quote

[Features]
· For medium cutting.

Specifications of SNMG120408-MK-MC5005

  • Shape
    S (Square)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5005
  • IC(mm)
    12.7
  • EPSR(°)
    90°
  • Material Type
    Coated・Carbide
  • Dimension D1(mm)
    5.16
  • Dimension S1(mm)
    4.76
  • Breaker
    MK
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76

Please check the type/dimensions/specifications of the part SNMG120408-MK-MC5005 in the M-Class Insert 90°, SN With Hole, ○○-Type SNMG-MK series.

Product Specifications

Product dimension and specification






 

GRADES FOR TURNING / TURNING APPLICATION RANGE


Products like this...

Part Number
SNMG120408-MK-MC5015
SNMG120412-MK-MC5005
SNMG120412-MK-MC5015
SNMG120416-MK-MC5005
SNMG120416-MK-MC5015
SNMG190612-MK-MC5005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner R Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)
Inscribed Circle
(mm)
Insert Thickness
(mm)

212,308 IDR

10 Piece(s) Quote 0.8MC501512.75.164.7612.74.76

212,308 IDR

10 Piece(s) Quote 1.2MC500512.75.164.7612.74.76

212,308 IDR

10 Piece(s) Quote 1.2MC501512.75.164.7612.74.76

212,308 IDR

10 Piece(s) Quote 1.6MC500512.75.164.7612.74.76

212,308 IDR

10 Piece(s) Quote 1.6MC501512.75.164.7612.74.76

509,231 IDR

10 Piece(s) Quote 1.2MC500519.057.936.35--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)