(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
M-Class Insert 55°, DN With Hole, ○○-Type DNMG-MK

M-Class Insert 55°, DN With Hole, ○○-Type DNMG-MK

Standard Unit Price:
252,308 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· For medium cutting.

Basic Specifications

Catalog

Japanese Only

Part Number
Corner R

Refine by

  • 0.4
  • 0.8
  • 1.2
  • Clear
Material Details

Refine by

  • MC5005
  • MC5015
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.4
MC5005
Quote
252,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150404-MK-MC5005
Days to Ship Quote
Standard Unit Price 252,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.4
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
0.4
MC5015
Quote
252,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150404-MK-MC5015
Days to Ship Quote
Standard Unit Price 252,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.4
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
0.8
MC5005
Quote
252,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150408-MK-MC5005
Days to Ship Quote
Standard Unit Price 252,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
0.8
MC5015
Quote
252,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150408-MK-MC5015
Days to Ship Quote
Standard Unit Price 252,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
1.2
MC5005
12 Day(s)
252,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150412-MK-MC5005
Days to Ship 12 Day(s)
Standard Unit Price 252,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    1.2
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
1.2
MC5015
Quote
252,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150412-MK-MC5015
Days to Ship Quote
Standard Unit Price 252,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    1.2
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
0.4
MC5005
Quote
312,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150604-MK-MC5005
Days to Ship Quote
Standard Unit Price 312,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.4
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    6.35
0.4
MC5015
Quote
312,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150604-MK-MC5015
Days to Ship Quote
Standard Unit Price 312,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.4
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    6.35
0.8
MC5005
Quote
312,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150608-MK-MC5005
Days to Ship Quote
Standard Unit Price 312,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    6.35
0.8
MC5015
Quote
312,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150608-MK-MC5015
Days to Ship Quote
Standard Unit Price 312,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    6.35
1.2
MC5005
Quote
312,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150612-MK-MC5005
Days to Ship Quote
Standard Unit Price 312,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    1.2
  • Material Details
    MC5005
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    6.35
1.2
MC5015
Quote
312,308 IDR

Minimum order quantity is 10.

Part Number : DNMG150612-MK-MC5015
Days to Ship Quote
Standard Unit Price 312,308 IDR

Specificationtitle

  • Shape
    D (55° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    1.2
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)