(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Tools / SB Series Screwdriver With Brush (DC Type)

Electric Tools / SB Series Screwdriver With Brush (DC Type)

(i)Caution

  • The product photo is a representative image.

PDF

Part Number

Configured Part Number is shown.

SB-650C

 
Part Number
SB-650C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,352,307 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.3 to 1.6 Cord Length(m) 2 Start Method Lever Start Type
Rotation Speed(min⁻¹) High: 900, Low: 600 Overall Length(mm) 295 Body diameter(mm) ø37
Compatible power supply SBT-50 Compatible carbon brush CL65-0490 / CL65-0409 Tapping performance(mm) 2.0 to 4.0
Chuck diameter(mm) Up to 6.5 mm maximum Main body type Main body Attachments Stopper (1 each): ø2.0 mm, ø3.0 mm, ø4.0 mm / 1 chuck turner
Mass(g) 750

Please check the type/dimensions/specifications of the part SB-650C in the Electric Tools / SB Series Screwdriver With Brush (DC Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)