(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brushless Screwdriver BLG Series (DC Type) Push/Lever Dual Start Type

Brushless Screwdriver BLG Series (DC Type) Push/Lever Dual Start Type

[Features]
· Performance, quality and durability that are in line with a conventional brushless (BL type), with improved maintainability.
· A smooth, cost effective transition can be made from a screwdriver with a brush (CL, α type) to brushless (BLG type).

PDF

Part Number

Configured Part Number is shown.

BLG-5000

 
Part Number
BLG-5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,800,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.2 to 1.2 Compatible Screw: Small Screw(mm) 2.0 to 3.0 Cord Length(m) 1.5
Start Method For Both Push/Lever Compatible Screw: Tapping Screw(mm) 2.0 to 3.0 Rotation Speed(min⁻¹) High: 1,000, Low: 690
Overall Length(mm) 235 Body diameter(mm) ø38 Torque conversion Stepless adjustment
Bit socket HIOS shank (standard) H4 Bit socket hex shank H5 and 5HEX (dual-use socket) Compatible power supply T-70BL
Attachments HIOS shank bits (1 each): H4+#1 (ø4.0 × 40 mm), H4+#2 (ø4.0 × 40 mm), H5+#1 (ø5.0 × 60 mm), H5+#2 (ø5.0 × 60 mm) / 1 L-shaped hex wrench: subtense 5 mm Notes Applicable standards: CE anti-static electricity Mass(g) 425

Please check the type/dimensions/specifications of the part BLG-5000 in the Brushless Screwdriver BLG Series (DC Type) Push/Lever Dual Start Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)