(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Action Sander SI-3111P

Double-Action Sander SI-3111P

The pad does not rattle, and the finish is smooth.
There is no loss of balance due to the compact size and weight reduction, and the feel during use is excellent.
It is a dust absorption type.

PDF

Part Number

Configured Part Number is shown.

SI3111P

 
Part Number
SI3111P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,489,497 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Paper Size(mm) ø125 Air Consumption(m³/min) 0.37 Orbit Diameter(mm) 5
Number of No-load Revolutions(rpm) 10,000 Total Length(mm) 165 Mass(g) 900

Please check the type/dimensions/specifications of the part SI3111P in the Double-Action Sander SI-3111P series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)