(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Mini Grinder SI-2051SG

Super Mini Grinder SI-2051SG

[Features]
· Ultra-high-speed grinding type.
· Super-mini type with pencil-like design.
· Includes rear exhaust hose.

PDF

Part Number

Configured Part Number is shown.

SI-2051SG

 
Part Number
SI-2051SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,096,923 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 50,000 Main Body, Related Products Main Body Overall Length(mm) 150
Ventilation Rear Collet size(mm) 3 Air consumption(m3/min) 0.17
Noise value(dBA) 71/(82) Vibration value a/k(m/s2) 1.2/0.6 Mass(g) 190

Please check the type/dimensions/specifications of the part SI-2051SG in the Super Mini Grinder SI-2051SG series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)