(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mark Cutter

Mark Cutter

[Features]
· The soldering tip is finished with chrome plating to prevent foreign matter from adhering.
[Applications]
· For cutting embroidery, uniform numbers and applique

(i)Caution

  • When cutting fabric, cut on a flat surface that does not convey heat easily (on glass is ideal). Cuts thin fabrics such as nylon, vinyl and 100% polyester, but cannot cut thread or fabric containing hemp or cotton. Cannot be used for soldering.

Part Number

Configured Part Number is shown.

HE-31

Part Number
HE-31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

548,482 IDR

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Product Type Heat Cutter Power Consumption(W) 20 Maximum Temperature(°C) 360
Overall Length 188 mm Rated voltage(V) 100 (50 V AC/60 Hz) Mass(g) 45 (excluding cord)
Heater Ceramic heater

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)