(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motorized Measuring Stand EMX-1000N (Part Numbers)

Motorized Measuring Stand EMX-1000N

[Features]
· High-end model that provides precise measurement while maintaining user-friendliness.
· Digital display of movement amount (0.1 mm unit) is possible.
· Up to 5 measurement conditions (movement speed, movement amount, measurement frequency, etc.) can be saved at maximum.
· Supports compression/tensile measurement up to 1,000 N at maximum.

PDF

Part Number

Configured Part Number is shown.

EMX-1000N

Part Number
EMX-1000N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

172,410,769 IDR

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Product Type Digital External Dimensions(mm) 280 x 421 x 643 (long stroke specification size: 280 x 421 x 943) Power Supply 100 to 240 VAC free input / 100 to 240 VAC, 50/60 Hz (Specify from 100, 120, 230 V. Accessories vary.)
Overload Forced stop when the measuring equipment is loaded beyond the allowable load value Stroke(mm) 290 mm, operation control by upper/lower stroke limit sensor Usage Environment Operating temperature range: 0 to +40°C, operating humidity range: 35 to 70%, no condensation.
Accessory Instruction manual, power cord, grip mounting adapter (GF-1), protective cover, spare fuse, tools Movement Amount(mm) Numeric specification of vertical movement amount (0.1 mm unit) Function Stroke: 290 mm
Power Consumption(W) 100 Speed Adjustment Range(mm/sec) 0.5 to 600 (mm/min), digitalized display of set speed

Please check the type/dimensions/specifications of the part EMX-1000N in the Motorized Measuring Stand EMX-1000N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)