(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine Belt Sander Attachment

Fine Belt Sander Attachment

[Features]
· The high-speed grinding belt provides speedy machining from burr removal to end face polishing.

PDF

Part Number

Configured Part Number is shown.

EBS-101

 
Part Number
EBS-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,758,051 IDR

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Accessory Available Dimensions(mm) 185 (Excluding the projection)
Maximum rotational speed(min-1) 30,000 or less Belt running speed(m/min) 0 to 705 Width of belt used(mm) 4, 6, 8 (Circumference 300)
Accessory Allen wrench (3 mm): 1 pc. / 1 set of standard accessory tools Mass(g) 355

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)