(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

50° Equal Angle Steel Attachment EKC-300

50° Equal Angle Steel Attachment EKC-300

[Features]
· Convenient for machining low corner surfaces using a tool with a shaft.
· Ideal for speedy polishing of flat surfaces using a polishing disk pad.
· The built-in gear reduces speed by 3/4. Motor rotation and reverse rotation available.

PDF

Part Number

Configured Part Number is shown.

EKC-300

 
Part Number
EKC-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,551,153 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Accessory Available
Standard collet(mm) ø3.0 (CHC-3.0) Dimensions(mm) 68.9 (Excluding the projection) tip angle(°) 50
Maximum rotational speed(min-1) 30,000 or less Reduction ratio 3/4 Accessory Spanner (20 × 24): 1 pc. / Dedicated chuck wrench (K-231): 1 pc. / 1 set of standard accessory tools
Mass(g) 54

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)