(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Torx Pocket Knife Style Tool Metal Torx

Torx Pocket Knife Style Tool Metal Torx

Standard Unit Price:
406,154 IDR-
Days to Ship :
12 Day(s)

An easy to carry and convenient pocket knife style tool - metal torx.
[Features]
· Standard: torx.
· Metal handle.
· Since all of the wrenches are attached to a single body, they will not become out of order, and you wont lose them.
· Bondhus’s original steel material, “Protanium Alloy Steel,” is 20% stronger than typical steel.
· Bondhus’s original surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
[Applications]
· Optimal for tightening and loosening of torx bolts.

Basic Specifications

Part Number
Set Content

Refine by

  • T6, T7, T8, T9, T10, T15, T20, T25
  • T9, T10, T15, T20, T25, T27, T30, T40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T9, T10, T15, T20, T25, T27, T30, T40
12 Day(s)
406,154 IDR

Part Number : MTF8
Days to Ship 12 Day(s)
Standard Unit Price 406,154 IDR

Specificationtitle

  • Type (Configuration)
    Knife Type
  • Tip Shape, Tamper-proof
    Torx Wrench without Tamper Proofing
  • Set Content
    T9, T10, T15, T20, T25, T27, T30, T40
T6, T7, T8, T9, T10, T15, T20, T25
12 Day(s)
663,077 IDR

Part Number : MTF8S
Days to Ship 12 Day(s)
Standard Unit Price 663,077 IDR

Specificationtitle

  • Type (Configuration)
    Knife Type
  • Tip Shape, Tamper-proof
    Torx Wrench without Tamper Proofing
  • Set Content
    T6, T7, T8, T9, T10, T15, T20, T25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)