(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kanon Electric Screwdriver 9K-SWP Series

Part Number

Configured Part Number is shown.

9K-140-PSWP

Part Number
9K-140-PSWP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,532,505 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Output torque(N▪m) 1 to 3 Power Supply(V) AC 100 Rotation Speed(min⁻¹) 700
Power Consumption(W) 46 Overall Length(mm) 264 Trusco code 808-6237
Included bit B-31 (No. 2 × ø6.0 × 70 L) External Dimensions(mm) ø37 (grip section) × 264 L Adjustable Torque Type Stepless
Weight(Kg) 0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)