(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-Hard Hole Saw (Part Numbers)

Ultra-Hard Hole Saw

[Features]
· Ultra-hard tip formed by high density sintering of the highest quality powdered material. Provides ultra-long life for the load of drilling work.
· Uneven interval placement of sharply polished ultra-hard tips, and a large pocket in front of the tip, combine to provide low-vibration boring and chip discharge.
· Protects ultra-hard tips from the shock occurring when the center drill penetrates through the material, maintaining the high quality of the ultra-hard tips.
· Provides a spring that will not allow chips to enter the base after drilling.
[Applications]
· Drilling steel plate, stainless steel plate, plastic, PVC, FRP, etc. (up to 5 mm).

Part Number

Configured Part Number is shown.

TCHS21SR

Part Number
TCHS21SR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

824,615 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Hole saw blade diameter(mm) 21 shank diameter(mm) 10
Overall Length(mm) 83 Pocket Depth(mm) 12 Applicable Sheet Thickness(mm) 5
Use Steel plate, stainless steel plate, plastic, PVC, FRP, etc. Compatible Model Electric drills and impact drills (rotating mode)

Please check the type/dimensions/specifications of the part TCHS21SR in the Ultra-Hard Hole Saw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)