(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Drain Pipe Cleaner K-400

Drain Pipe Cleaner K-400

Standard Unit Price:
11,967,692 IDR
Days to Ship :
35 Day(s)

[Features]
· Integrated transport cart: useful for carrying to work sites. Equipped with rubber wheels with excellent durability, allowing transport across uneven surfaces and stairs.
· Integrated extendable handle: The handle can be made longer for moving. While cleaning drainage pipes, the handle can be made shorter and fixed in place. This improves safety and reduces the amount of space required to carry out work.
· Cable control system: If the tip tool becomes stuck on a blockage, the drum will stop rotating. This lowers the risk of the cable reversing inside the drum and becoming damaged, as well as letting you know that it has reached a blockage in the pipe.
· "Solid Core" cable: Uses a single reel ø10 mm/ø12 mm solid core cable with excellent durability which is resistant to twisting. It can also be used with several different types of tip tool to allow you to carry out different kinds of work.
· Using the "Auto Feed" option, it is possible to pass the cable through a drainage pipe automatically. By reversing the auto feed direction, you can return the cable to the drum automatically.

(i)Caution

  • You can use non-IW cables, but the torque limiter will not work with them.

Basic Specifications

  • Product Type
    Other
  • Type
    23 m IW cable
  • Cable Size(mm)
    Outer diameter ø10 (coupling part = 16)
  • Trusco Code
    788-3773
  • Mass(kg)
    11.8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
11,967,692 IDR

Part Number : 87582
Days to Ship 35 Day(s)
Standard Unit Price 11,967,692 IDR

Specificationtitle

  • Product Type
    Other
  • Type
    23 m IW cable
  • Cable Size(mm)
    Outer diameter ø10 (coupling part = 16)
  • Trusco Code
    788-3773
  • Mass(kg)
    11.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)