(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick-action Vise

Quick-action Vise

[Features]
· XF-45 and XF-50 have a long service life and are structured so that clamping and unclamping can be performed quickly. Pulling the trigger will open the jaws and a workpiece can be inserted or removed. Pipes can be clamped and unclamped simply by turning the handle a single rotation.
· The quick action trigger can be used to quickly set workpieces.
· The forged steel structure provides excellent durability and strength.
· The jaw alignment system enables high-accuracy clamping and provides a very long service life.
360° rotatable base enables flexible positioning of the workpiece.
· The large jaw and floor provide large clamping force and work space.
· Rugged steel handle with a ring to prevent pinching.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
26648
27848
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Jaw Width
(mm)
Opening width
(mm)
Length
(mm)
Guide Width
(mm)
Anvil Size
(mm)
Pedestal Diameter
(mm)
Hole Pitch Width
(mm)
Applicable Pipe Diameter (Nominal Diameter)
(inch)
Height
(mm)
Mass
(g)

19,678,462 IDR

1 Piece(s) 12 Day(s) 4.1/2" Quick-action Forged Vise1251553555080 x 751551153/8-316511,700

30,381,538 IDR

1 Piece(s) Quote 5" Quick-action Forged Vise14521046055100 x 951851501/2-3.1/219021,600

Loading...

  1. 1

Basic Information

Hole Diameter(mm) 15.23

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)