(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

F Series Vise

F Series Vise

[Features]
· The F Series vise is made of forged steel and boasts a tensile strength of 5,273 kgf/cm2. Unlike cast iron vises, the glossy and rugged forged steel vise is not bulky. It also adopts a patented parallel jaw alignment system. Excellent functionality guarantees accurate clamping operation and a long service life.
· The whole body is composed of forged steel.
· Rolling double lead acme screw.
· Steel handle with rubber ring that prevents pinching.
· Provides a wide work area.
· A standard jaw for fixing pipes.
· A large reinforced anvil.
· The surface effect treatment slide enables smooth and accurate operation.
· Forged steel swivel base equipped with two fixing bolts.

PDF

Part Number

Configured Part Number is shown.

66992

 
Part Number
66992
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

17,878,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type 5" Forged Vise Jaw Width(mm) 145 Opening width(mm) 210
Length(mm) 460 Guide Width(mm) 55 Anvil Size(mm) 100 x 95
Pedestal Diameter(mm) 185 Hole Pitch Width(mm) 150 Hole Diameter(mm) 15.23
Applicable Pipe Diameter (Nominal Diameter)(inch) 1/2-3.1/2 Height(mm) 190 Mass(g) 21,600

Please check the type/dimensions/specifications of the part 66992 in the F Series Vise series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)