(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pipe Cutter Replacement Blade 33150

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pipe Cutter Replacement Blade
Part Number: 33150

Standard Unit Price: 1,333,693 IDR Special Price 1,333,693 IDR
Days to Ship: 12 Day(s)

[Features]
· Make sure to use genuine Ridgid replacement cutter blades. The replacement blades are precision-machined from high-grade steel and engineered for long life and maximum cutting accuracy.

Specifications of 33150

  • Product Type
    Blade Replacement
  • Diameter(mm)
    46.0
  • Blade Width(mm)
    12.0
  • Thickness(mm)
    15.5
  • Hole Diameter(mm)
    9.7
  • Model Number
    F-367-S
  • Trusco code
    836-6242
  • Applications / Pipe Material
    Stainless steel pipe
  • Applicable Body
    32850

Please check the type/dimensions/specifications of the part 33150 in the Pipe Cutter Replacement Blade series.

Products like this...

Part Number
75562
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Width
(mm)
Thickness
(mm)
Model Number Trusco code Applications / Pipe Material Applicable Body

1,302,924 IDR

1 Piece(s) Quote 11.028.5F-546836-6243Steel pipe74685 ~ 83170

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)