(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Top Screw Bench Chain Vise 40200

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Top Screw Bench Chain Vise
Part Number: 40200

Standard Unit Price: 11,016,000 IDR Special Price 11,016,000 IDR
Days to Ship: 12 Day(s)

[Features]
· The crank handle is fixed to the pedestal.
· The solid cast iron base is equipped with a pipe fixing device and bender. Can be fixed between 6 mm and 200 mm.
· 2 types of model (BC210P, BC410P) are available for PVC pipe. The toothless jaw is neoprene coated and does not damage the pipe.

Specifications of 40200

Please check the type/dimensions/specifications of the part 40200 in the Top Screw Bench Chain Vise series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)