(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adjustable Wrench

Adjustable Wrench

Standard Unit Price:
991,385 IDR-
Days to Ship :
1 Day(s)

[Features]
· Made of high grade chromium vanadium alloy steel and has a high level of durability thanks to its forging and heat treatments. Additionally, a cobalt plating finish has been applied for corrosion and rust-proofing.
· There are both inch and millimeter graduations on the jaws.
· ASME B107.8-2003 compliant.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
Part Number
Maximum Opening(mm)

Refine by

  • 22 (7/8 in.)
  • 34 (1 5/16 in.)
  • 44 (1 11/16 in.)
  • 62 (2 7/16 in.)
  • Clear
Overall Length(mm)

Refine by

  • 200 (8 in.)
  • 300 (12 in.)
  • 375 (15 in.)
  • 600 (24 in.)
  • Clear
Mass(g)

Refine by

  • 1,300
  • 4,200
  • 200
  • 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
22 (7/8 in.)
200 (8 in.)
200
1 Day(s)
991,385 IDR

Part Number : 86907
Days to Ship 1 Day(s)
Standard Unit Price 991,385 IDR

Specificationtitle

  • Maximum Opening(mm)
    22 (7/8 in.)
  • Overall Length(mm)
    200 (8 in.)
  • Mass(g)
    200
34 (1 5/16 in.)
300 (12 in.)
600
1 Day(s)
2,192,923 IDR

Part Number : 86917
Days to Ship 1 Day(s)
Standard Unit Price 2,192,923 IDR

Specificationtitle

  • Maximum Opening(mm)
    34 (1 5/16 in.)
  • Overall Length(mm)
    300 (12 in.)
  • Mass(g)
    600
44 (1 11/16 in.)
375 (15 in.)
1,300
1 Day(s)
3,417,846 IDR

Part Number : 86922
Days to Ship 1 Day(s)
Standard Unit Price 3,417,846 IDR

Specificationtitle

  • Maximum Opening(mm)
    44 (1 11/16 in.)
  • Overall Length(mm)
    375 (15 in.)
  • Mass(g)
    1,300
62 (2 7/16 in.)
600 (24 in.)
4,200
1 Day(s)
9,968,615 IDR

Part Number : 86932
Days to Ship 1 Day(s)
Standard Unit Price 9,968,615 IDR

Specificationtitle

  • Maximum Opening(mm)
    62 (2 7/16 in.)
  • Overall Length(mm)
    600 (24 in.)
  • Mass(g)
    4,200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)