(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Impact Screwdriver GDR10.8V-EC

Battery Impact Screwdriver GDR10.8V-EC

[Features]
· Includes 2 x 2.0 Ah 10.8 V lithium ion batteries
· Equipped with ECP function to protect batteries
· Uses high-efficiency EC motor (brushless motor)
· 2-step power control
· 3-light type LED lamp (with ON/OFF switch)
· Battery level display with 3 LEDs

Part Number

Configured Part Number is shown.

GDR10.8V-EC

Part Number
GDR10.8V-EC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

6,643,693 IDR

1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage(V) 10.8 DC Content of Set on Sale Main Unit / Case / Battery / Recharger Rechargeable Type Y
Mass(g) 900 (including battery) Number of Turns(rev/min) 0 to 1,200 / 2,600 Number of Blows(times/min) 0 to 2,700 / 3,100
Charge time Approx. 23 min. (empty → 70% turbo charge) / Approx. 45 min. (empty → full charge) Capacity: Normal Bolts M4 to M12 Capacity: High-powered Bolts M4 to M10
Oscillation 3-axis Composite Value Screw Tightening(m/s2) 10.3

Please check the type/dimensions/specifications of the part GDR10.8V-EC in the Battery Impact Screwdriver GDR10.8V-EC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)