(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cloth Protective Tape No103

Cloth Protective Tape No103

Standard Unit Price:
107,700 IDR
Days to Ship :
1 Day(s)

[Features]
· Can be torn easily by hand and features superior workability.
· With little glue residue and can be peeled off smoothly.
[Applications]
· For protection
· Masking for painting of buildings, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    25
  • Thickness(mm)
    0.27
  • Adhesiveness
    2.97 N/10 mm
  • Tensile Strength
    59.5 N/10 mm
  • Color Details
    Ocher
  • Base Materials
    Special staple fiber
  • Adhesive
    G
  • Stretch(%)
    7
  • Internal capacity
    1 roll
Part Number
Internal capacity

Refine by

  • 1 roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 roll
1 Day(s)
107,700 IDR

Part Number : 103-50
Days to Ship 1 Day(s)
Standard Unit Price 107,700 IDR
Quantity 1 roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    25
  • Thickness(mm)
    0.27
  • Adhesiveness
    2.97 N/10 mm
  • Tensile Strength
    59.5 N/10 mm
  • Color Details
    Ocher
  • Base Materials
    Special staple fiber
  • Adhesive
    G
  • Stretch(%)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)