(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Blacklight Hydrangea UV-SVG Series, Wavelength: 365/375/385/395/405 nm

Click this image to zoom it.

Move the mouse over the image to zoom

Blacklight Hydrangea UV-SVG Series, Wavelength: 365/375/385/395/405 nm

Standard Unit Price:
5,631,134 IDR-
Days to Ship :
8 Day(s) or more

[Features]
·When the battery capacity is low, the light blinks to notify you and prevent sudden battery exhaustion.
·Because it runs on batteries, it offers high portability and work efficiency.
·The microcontroller control keeps the output constant regardless of the remaining battery power

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Product Type

Refine by

  • Blacklight
  • Clear
Bulb for use

Refine by

  • LED
  • Clear
Type details

Refine by

  • High output / wide wavelength
  • Clear
Size(mm)

Refine by

  • 37 × 37 × 140
  • Clear
Peak wavelength(nm)

Refine by

  • 365 (Tolerance: ±3 nm)
  • 375
  • 385 (Tolerance: ±3 nm)
  • 395
  • 405
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blacklight
LED
High output / wide wavelength
37 × 37 × 140
365 (Tolerance: ±3 nm)
8 Day(s) or more
5,631,134 IDR

Part Number : UV-SVGNC365-01
Days to Ship 8 Day(s) or more
Standard Unit Price 5,631,134 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Blacklight
  • Bulb for use
    LED
  • Power Supply
    Dry Cell Battery Type
  • Type details
    High output / wide wavelength
  • Size(mm)
    37 × 37 × 140
  • Peak wavelength(nm)
    365 (Tolerance: ±3 nm)
  • Power supply details
    AAA batteries × 3
  • Material
    -
  • Optical output(mW)
    -
  • JAN Code
    4582107443912
  • Trusco code
    -
  • Weight(g)
    180
  • Lighting pattern
    Normal > OFF > high mode > OFF > low mode > OFF
  • Rated lifespan
    Approx. 5,000 hours (output: approx. 70%)
  • Lighting time
    Normal mode: approx. 1 hour, high mode: approx. 30 minutes, low mode: approx. 2 hours
  • Light source
    Chip type LED made by Nitride
  • Light area
    -
-
-
-
-
-
375
Quote
6,780,000 IDR

Part Number : UV-SVGNC375-01
Days to Ship Quote
Standard Unit Price 6,780,000 IDR

Specificationtitle

  • Product Type
    -
  • Bulb for use
    -
  • Power Supply
    Dry Cell Battery Type
  • Type details
    -
  • Size(mm)
    -
  • Peak wavelength(nm)
    375
  • Power supply details
    AAA battery(3 pieces) included
  • Material
    Main Body: aluminum
  • Optical output(mW)
    710
  • JAN Code
    -
  • Trusco code
    114-1687
  • Weight(g)
    180
  • Lighting pattern
    Normal → OFF → High mode → OFF → Low mode → OFF
  • Rated lifespan
    -
  • Lighting time
    Approx. 1 hour(Normal mode), approx. 30 minutes(High mode), approx. 2 hours(Low mode)
  • Light source
    -
  • Light area
    φ40mm
  • Quantity
    -
1 pc.
Blacklight
LED
High output / wide wavelength
37 × 37 × 140
385 (Tolerance: ±3 nm)
Quote
6,780,000 IDR

Part Number : UV-SVGNC385-01
Days to Ship Quote
Standard Unit Price 6,780,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Blacklight
  • Bulb for use
    LED
  • Power Supply
    Dry Cell Battery Type
  • Type details
    High output / wide wavelength
  • Size(mm)
    37 × 37 × 140
  • Peak wavelength(nm)
    385 (Tolerance: ±3 nm)
  • Power supply details
    AAA batteries × 3
  • Material
    -
  • Optical output(mW)
    -
  • JAN Code
    4582107443936
  • Trusco code
    -
  • Weight(g)
    180
  • Lighting pattern
    Normal > OFF > high mode > OFF > low mode > OFF
  • Rated lifespan
    Approx. 5,000 hours (output: approx. 70%)
  • Lighting time
    Normal mode: approx. 1 hour, high mode: approx. 30 minutes, low mode: approx. 2 hours
  • Light source
    Chip type LED made by Nitride
  • Light area
    -
-
-
-
-
-
395
Quote
6,780,000 IDR

Part Number : UV-SVGNC395-01
Days to Ship Quote
Standard Unit Price 6,780,000 IDR

Specificationtitle

  • Product Type
    -
  • Bulb for use
    -
  • Power Supply
    Dry Cell Battery Type
  • Type details
    -
  • Size(mm)
    -
  • Peak wavelength(nm)
    395
  • Power supply details
    AAA battery(3 pieces) included
  • Material
    Main Body: aluminum
  • Optical output(mW)
    900
  • JAN Code
    -
  • Trusco code
    114-1689
  • Weight(g)
    180
  • Lighting pattern
    Normal → OFF → High mode → OFF → Low mode → OFF
  • Rated lifespan
    -
  • Lighting time
    Approx. 1 hour(Normal mode), approx. 30 minutes(High mode), approx. 2 hours(Low mode)
  • Light source
    -
  • Light area
    φ40mm
  • Quantity
    -
-
-
-
-
-
405
Quote
6,780,000 IDR

Part Number : UV-SVGNC405-01
Days to Ship Quote
Standard Unit Price 6,780,000 IDR

Specificationtitle

  • Product Type
    -
  • Bulb for use
    -
  • Power Supply
    Dry Cell Battery Type
  • Type details
    -
  • Size(mm)
    -
  • Peak wavelength(nm)
    405
  • Power supply details
    AAA battery(3 pieces) included
  • Material
    Main Body: aluminum
  • Optical output(mW)
    900
  • JAN Code
    -
  • Trusco code
    114-1690
  • Weight(g)
    180
  • Lighting pattern
    Normal → OFF → High mode → OFF → Low mode → OFF
  • Rated lifespan
    -
  • Lighting time
    Approx. 1 hour(Normal mode), approx. 30 minutes(High mode), approx. 2 hours(Low mode)
  • Light source
    -
  • Light area
    φ40mm
  • Quantity
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)