(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LB Series Various Mechanical Counters

LB Series Various Mechanical Counters

[Features]
· Adds 1 count for each full rotation of the drive shaft
· Counting speed of 600 rotations per minute

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

LB-5-1

 
Part Number
LB-5-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

678,891 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Counter Reset method Knob Type Counting Scope 5 digits
Trusco Code 838-3748 Specific type Right shaft / clockwise Specifications Revolution rotating type
Mass(g) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)