(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lock And Key, Control Cabinet Key 001102

Lock And Key, Control Cabinet Key 001102

Standard Unit Price:
1,015,385 IDR
Days to Ship :
12 Day(s)

· For standard cabinets and shutdown systems.
· Short type with an overall length of 44 mm.
· Made of zinc diecast.
· When gas, water, and electricity supply shut-off are carried out from a control box.
· For controlling the main switches of air conditioners and ventilation systems used at construction sites for office buildings, etc.

Basic Specifications

  • Material
    Zinc Diecast
  • Size(mm)
    44
  • Mass(g)
    65
  • Keyhole size(mm)
    Square: 5, 6, 8 mm; triangular: 9 mm; key type: 3-5 mm
  • Keyhole shape(mm)
    Square, triangular, key type
  • Trusco code
    752-0999
  • Accessories
    #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,015,385 IDR

Part Number : 001102
Days to Ship 12 Day(s)
Standard Unit Price 1,015,385 IDR

Specificationtitle

  • Material
    Zinc Diecast
  • Size(mm)
    44
  • Mass(g)
    65
  • Keyhole size(mm)
    Square: 5, 6, 8 mm; triangular: 9 mm; key type: 3-5 mm
  • Keyhole shape(mm)
    Square, triangular, key type
  • Trusco code
    752-0999
  • Accessories
    #2 cross-head bit / straight-slot bit 1 × 7 mm, 1/4" hex bit adapter

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)