(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aircraft Specifications Pliers Wrench 8605-250S4

Aircraft Specifications Pliers Wrench 8605-250S4

Standard Unit Price:
3,877,779 IDR
Days to Ship :
12 Day(s)

· Can quickly, simply, finely adjust the width of the jaw using a push button.
· Can grasp the whole range of the maximum opening width steplessly due to the parallel jaw play.
· 10 times the force of the handle is applied to the jaw due to the design that makes use of the lever principle to its fullest.
· Forged for increased hardness.
· The material is oil-quenched and tempered chromium-vanadium steel.
· Can break Hi-Lok fasteners.
· Nut turning can be done as with an ordinary product.
[Notes]
Steel and titanium products are unsuitable.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single item
  • Adjustment(Levels)
    14
  • JAN Code
    4003773069102
  • Specifications
    Head finish: chrome plating. Handle specifications: comfort
  • Features
    Blade tip specifications: 45°
  • Dimension B1(mm)
    8.0
  • Dimension b2(mm)
    8.0
  • Dimension B3(mm)
    14.0
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
12 Day(s)
3,877,779 IDR

Part Number : 8605-250-S4
Days to Ship 12 Day(s)
Standard Unit Price 3,877,779 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single item
  • Adjustment(Levels)
    14
  • JAN Code
    4003773069102
  • Specifications
    Head finish: chrome plating. Handle specifications: comfort
  • Features
    Blade tip specifications: 45°
  • Dimension B1(mm)
    8.0
  • Dimension b2(mm)
    8.0
  • Dimension B3(mm)
    14.0