(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy-Duty Pliers For Overhead Wire Work (With Crimping) 0912-240

Heavy-Duty Pliers For Overhead Wire Work (With Crimping) 0912-240

Standard Unit Price:
1,300,684 IDR
Days to Ship :
12 Day(s)

· Heavy-duty pliers for overhead wire work that also allows cutting of aluminum conductor steel-reinforced cables (ACSR)
· Load during cutting is relieved due to its unique lever design that exhibits the lever principle at its fullest.
· The hardness of the carefully quenched cutter part is roughly HRC 64.
· Strong pressure is applied onto the grasping surface under the joint due to the lever principle.
· Forged for increased hardness.
· The material is oil-quenched and tempered chromium-vanadium electric steel.
· With crimping function (bare terminal/insulated bare terminal-compatible)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    240
  • Single Item / Set Classification
    Single item
  • Mass(g)
    470
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3
  • JAN Code
    4003773071969
  • Specifications
    Head finish: black anti-rust coat, polished. Handle specifications: comfort
  • Features
    Oblique blade (beveled surface). Grasping surface with linear cuts
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
12 Day(s)
1,300,684 IDR

Part Number : 0912-240
Days to Ship 12 Day(s)
Standard Unit Price 1,300,684 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    240
  • Single Item / Set Classification
    Single item
  • Mass(g)
    470
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3
  • JAN Code
    4003773071969
  • Specifications
    Head finish: black anti-rust coat, polished. Handle specifications: comfort
  • Features
    Oblique blade (beveled surface). Grasping surface with linear cuts