(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Crimping Pliers 9752-30

Crimping Pliers 9752-30

Standard Unit Price:
3,643,286 IDR
Days to Ship :
12 Day(s)

· For crimping work of terminals etc. that do not need soldering
· The crimping pliers of this series are precisely set at the factory to conform with the standard.
· Exhibits high crimping capability with little force due to its design that maximizes the use of the lever principle.
· Work is made much easier with the optimal handle position, lightweight body, short-type design and ergonomic handle shape.
· All load-bearing parts are made of oil-quenched and tempered special tool steel.
· For non-insulated butt connector.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    220
  • Single Item / Set Classification
    Single item
  • Mass(g)
    477
  • Crimping Capacity(mm2)
    1.5–4.0
  • Crimping Capacity(AWG)
    15–11
  • JAN Code
    4003773051855
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
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
12 Day(s)
3,643,286 IDR

Part Number : 9752-30
Days to Ship 12 Day(s)
Standard Unit Price 3,643,286 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    220
  • Single Item / Set Classification
    Single item
  • Mass(g)
    477
  • Crimping Capacity(mm2)
    1.5–4.0
  • Crimping Capacity(AWG)
    15–11
  • JAN Code
    4003773051855
  • Specifications
    Head Finish: Polished. Handle specifications: comfort