(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electro Pliers (SB) 1381-200

Electro Pliers (SB) 1381-200

Standard Unit Price:
1,428,704 IDR
Days to Ship :
11 Day(s) or more

· 6-in-1 multifunctional pliers for electrical works.
· Use for grasping, bending, deburring, cable cutting, peeling and end sleeve crimping of flat and round materials.
· The grasping surface of the tip part has been made smooth in order to grasp without scratching single wires. The grasping surface and pipe grip for grasping flat and round materials have been made saw tooth-shaped.
· Can machine embedded junction boxes and debur through holes using the outer-side edge of the jaw.
· Slim structure that can easily reach the object being worked on.
· Forged for increased hardness.
· Made from oil quenched and tempered special tool steel.
· Ideal for all sorts of electrical work.
[Precautions]
*Cannot cut steel wires.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Single Item / Set Classification
    Single item
  • Mass(g)
    265
  • Stripping Capacity(mm2)
    0.75–1.5/2.5
  • JAN Code
    4003773075264
  • Specifications
    Head finish: black anti-rust coat, polished. Handle specifications: Plastic coating
  • Features
    Style: flat mouth. Flat gripping surface/grasping surface with linear cuts
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
11 Day(s) or more
1,428,704 IDR

Part Number : 1381-200
Days to Ship 11 Day(s) or more
Standard Unit Price 1,428,704 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Single Item / Set Classification
    Single item
  • Mass(g)
    265
  • Stripping Capacity(mm2)
    0.75–1.5/2.5
  • JAN Code
    4003773075264
  • Specifications
    Head finish: black anti-rust coat, polished. Handle specifications: Plastic coating
  • Features
    Style: flat mouth. Flat gripping surface/grasping surface with linear cuts