(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ESD Electronics Nippers 7702

ESD Electronics Nippers 7702

Standard Unit Price:
3,118,676 IDR-
Days to Ship :
11 Day(s) or more

· Cutting pliers with excellent cutting ability and durability.
· Compatible with hard materials, such as piano wires, nickel wires, tungsten wires and diode wires.
· The joint part is a precise combination of 3 pieces (box joint).
· There is no need to open the opening even when repeating a task because it comes with a double open spring that gives little resistance.
· The hardness of the cutting blade to which a hard metal blade is soldered to is HRC80-83.
· Highly reliable cuts are maintained by preventing deformation of the blade due to overload.
· Significantly cut down costs with the pliers' long service life.
· Can be used in a wide variety of applications, such as electronics, communications and electronic equipment.
· Electrostatic discharge (ESD) type.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Single Item / Set Classification
    Single item
  • Specifications
    Head finish: polished sharp surface. Handle specifications: ESD
  • Features
    Style: round head, beveled surface
Part Number
Overall Length(mm)

Refine by

  • 120
  • 135
  • Clear
Piano Wire Cutting Performance(φ/mm)

Refine by

  • 0.6
  • 0.8
  • Clear
Mass(g)

Refine by

  • 85
  • 115
  • Clear
Soft Wire Cutting Capacity(mm φ)

Refine by

  • 2
  • 2.2
  • Clear
Medium Hard Wire Cutting Capacity(mm φ)

Refine by

  • 1.4
  • 1.6
  • Clear
Hard Wire Cutting Capacity(mm φ)

Refine by

  • 1
  • 1.2
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
120
0.6
85
2
1.4
1
11 Day(s) or more
3,118,676 IDR

Part Number : 7702-120HESD
Days to Ship 11 Day(s) or more
Standard Unit Price 3,118,676 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    120
  • Piano Wire Cutting Performance(φ/mm)
    0.6
  • Single Item / Set Classification
    Single item
  • Mass(g)
    85
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.4
  • Hard Wire Cutting Capacity(mm φ)
    1
  • Opening Tip Length(mm)
    14
  • Joint Part Width(mm)
    11
  • JAN Code
    4003773075813
  • Specifications
    Head finish: polished sharp surface. Handle specifications: ESD
  • Features
    Style: round head, beveled surface
135
0.8
115
2.2
1.6
1.2
12 Day(s)
3,606,429 IDR

Part Number : 7702-135HESD
Days to Ship 12 Day(s)
Standard Unit Price 3,606,429 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    135
  • Piano Wire Cutting Performance(φ/mm)
    0.8
  • Single Item / Set Classification
    Single item
  • Mass(g)
    115
  • Soft Wire Cutting Capacity(mm φ)
    2.2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.6
  • Hard Wire Cutting Capacity(mm φ)
    1.2
  • Opening Tip Length(mm)
    18
  • Joint Part Width(mm)
    15
  • JAN Code
    4003773075837
  • Specifications
    Head finish: polished sharp surface. Handle specifications: ESD
  • Features
    Style: round head, beveled surface