(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Electro Pliers (SB) 1386-200

Insulated Electro Pliers (SB) 1386-200

Standard Unit Price:
2,008,770 IDR
Days to Ship :
12 Day(s)

· 6-in-1 multifunctional pliers for electrical works.
· Use for grasping, bending, deburring, cable cutting, peeling and end sleeve crimping of flat and round materials.
· The grasping surface of the tip part has been made smooth in order to grasp without scratching single wires. The grasping surface and pipe grip for grasping flat and round materials have been made saw tooth-shaped.
· Can machine embedded junction boxes and debur through holes using the outer-side edge of the jaw.
· Slim structure that can easily reach the object being worked on.
· Ideal for all sorts of electrical work.
[Precautions]
*Cannot cut steel wires.

Basic Specifications

  • Overall Length(mm)
    200
  • Mass(G)
    280
  • JAN Code
    4003773075288
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth, flat gripping surface, gripping surface with lateral stripes
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
2,008,770 IDR

Part Number : 1386-200
Days to Ship 12 Day(s)
Standard Unit Price 2,008,770 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Mass(G)
    280
  • JAN Code
    4003773075288
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth, flat gripping surface, gripping surface with lateral stripes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)