(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SATO Personal Comfort Checker PC-7960GTI (1076-50)

Click this image to zoom it.

Move the mouse over the image to zoom

SATO Personal Comfort Checker PC-7960GTI (1076-50)

Standard Unit Price:
827,692 IDR
Days to Ship :
Quote

[Features]
· A compact mobile type environment checker with 5 display elements (temperature, humidity, heat index, seasonal influenza index and UVI [UV intensity]).
· Displays the heatstroke heat index and UVI in 5 levels and the seasonal influenza index in 3 levels.
· An alarm can be made to sound when the danger level is elevated.
· Maximum/minimum display function (temperature/humidity)
· Clock, LED light and strap included.
[Applications]
· For safety management at factories and work sites.
· For environment management when you are on the go.
· To prevent heatstroke and seasonal influenza for you and your family.
[Materials]
· ABS resin

Basic Specifications

  • Product Type
    Other
  • Width × depth × height(mm)
    38.6 × 11.6 × 79.5
  • Power supply
    Coin-type dry-cell battery (CR2032) × 1 pc
  • Automatic measurement cycle
    About 60 seconds
  • Heatstroke index display range(°C)
    -9.9 to 50.0
  • Measurement range temperature(°C)
    -9.9 to 50.0
  • Measurement range humidity(% RH)
    20 to 90
  • JAN code
    4974425100842
  • Trusco code
    820-2932
  • Storage environment
    -9.9 to 50.0°C / 90% RH or less (no freezing or condensation)
  • Accessories
    Coin-type dry-cell battery (CR2032) × 1 pc, strap
  • Mass(g)
    23
  • Quantity
    1 pc.

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
827,692 IDR

Part Number : PC-7960GTI
Days to Ship Quote
Standard Unit Price 827,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Width × depth × height(mm)
    38.6 × 11.6 × 79.5
  • Power supply
    Coin-type dry-cell battery (CR2032) × 1 pc
  • Automatic measurement cycle
    About 60 seconds
  • Heatstroke index display range(°C)
    -9.9 to 50.0
  • Measurement range temperature(°C)
    -9.9 to 50.0
  • Measurement range humidity(% RH)
    20 to 90
  • JAN code
    4974425100842
  • Trusco code
    820-2932
  • Storage environment
    -9.9 to 50.0°C / 90% RH or less (no freezing or condensation)
  • Accessories
    Coin-type dry-cell battery (CR2032) × 1 pc, strap
  • Mass(g)
    23

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)