(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blades for Slide-Off Air Nipper Vertical-type (Nipping Blades for Plastic)

Blades for Slide-Off Air Nipper Vertical-type (Nipping Blades for Plastic)

[Features]
· Used for processing plastic gates such as ride gates and discard gates.

PDF

Part Number

Configured Part Number is shown.

NT10AE

 
Part Number
NT10AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,646,651 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Cutting Capacity (ABS Resin)(mm) 7 Depth(mm) 82
Height(mm) 9 Applicable type GT-NT10 model Mass(g) 75
A Dimension(mm) 35 D Dimension(mm) 9 F dimension(mm) 8
G dimension(mm) 21.5 Material Special alloy steel

Please check the type/dimensions/specifications of the part NT10AE in the Blades for Slide-Off Air Nipper Vertical-type (Nipping Blades for Plastic) series.

Tech Support