(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blades for Slide-Off Air Nipper Vertical-type (V-Shaped Straight Blades for Plastic)

Blades for Slide-Off Air Nipper Vertical-type (V-Shaped Straight Blades for Plastic)

[Features]
· Suitable for gate processing when the cross section is curved or the cut end must not be left.

PDF

Part Number

Configured Part Number is shown.

NT10AJV

 
Part Number
NT10AJV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,681,697 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Cutting Capacity (ABS Resin)(mm) 7 Depth(mm) 82
Height(mm) 9 Applicable type GT-NT10 model Mass(g) 63
A Dimension(mm) 35 C Dimension(mm) 6 D Dimension(mm) 17
Material Special alloy steel

Please check the type/dimensions/specifications of the part NT10AJV in the Blades for Slide-Off Air Nipper Vertical-type (V-Shaped Straight Blades for Plastic) series.

Tech Support