(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Hose 5 m (Spiral) A-31164

Air Hose 5 m (Spiral) A-31164

This is a 5 m air hose.
[Actual Use Range]
3.5 m
[Hose Diameter]
8 mm outer diameter × 5 mm inner diameter

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A-31164

Product features and specifications

Basic specifications and features of the product

  • Usage range: 3.5 m

Specification Table

Air hose 5 m (spiral) A-31164 Standard table 01
Part Number
A-31164
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

668,908 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1
 

Basic Information

Hose Diameter(mm) Outer Diameter 8 × Inner Diameter 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)