(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Disc Grinder HD-1000L (Low-Speed Type)

Electric Disc Grinder HD-1000L (Low-Speed Type)

[Features]
· Grindstone diameter 100 mm
· Equipped with a handy switch that is easily accessible
· Double insulation specification
· Rotations 9,000 min⁻¹
· Heavy duty torque

PDF

Part Number

Configured Part Number is shown.

HD-1000L

 
Part Number
HD-1000L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,846,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Disc Grinder Grindstone diameter(φ/mm) 100 Number of load-free rotations(min-1) 9000
2 Layer Isolation Function Availability Available Power Supply(V) 100 Rated Current(A) 7
Power Consumption(W) 670 Cord Length(m) 2.5 Details Type On-Hand Switch
Grindstone internal diameter(mm) 15 Grindstone Thickness(mm) 6 Body diameter(mm) φ56
Overall Length x Height(mm) 293×55 Specifications EMC, Spindle Lock, Heavy Duty, Small Diameter, Low Speed, Bi-Direction, Resin Body Accessory Grindstone, Wrench
Mass(kg) 1.6

Please check the type/dimensions/specifications of the part HD-1000L in the Electric Disc Grinder HD-1000L (Low-Speed Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)