(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All-Purpose Chuck

All-Purpose Chuck

[Features]
· High grip strength provides a secure grip on test pieces, even those with little grip surface.
· Two types of grip width are available: 20 mm and 30 mm.

Part Number

Configured Part Number is shown.

Part Number
227-20
227-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Mass
(g)

14,492,353 IDR

1 Piece(s) 20 Day(s) or more W20 × D10Approx. 214

14,492,353 IDR

1 Piece(s) 20 Day(s) or more W30 × D10Approx. 233

Loading...

  1. 1

Basic Information

Capacity(N) 500 Maximum Opening(mm) 4 Fixing Screw M6 female

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)